Hook Clamp
with collar
- Application sectors: machine construction, toolmaking, fixture construction
- For clamping any workpiece and component
- Low space requirement
Sales unit
77,78 €
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Designation
Hook Clamp
Version 1
with collar
D1=Thread
M12
H=Clamping range
50-65
M=Tightening torque max. Nm
45
B
18
C
40
D
32
F max. kN
13,5
H1
10
H2
27
H3
11
H4
10
H5
30
R
40
SW
36
Description
Material
Hook clamps and hook clamp holders carbon steel, tempered.
Version
Black oxidised.
Note
Hook clamps with collars can be screwed directly into grid holes etc. with or without counterbore.
For suitable height adjustment elements see risers 04378.
For suitable height adjustment elements see risers 04378.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.