EN
Choose your language
Designation
Cam Screw
Version 1
hexagon
Body material
brass
Component material
QT steel
D=Thread
M04
F=Retaining force kN
0,91
L=Thread length
10
M=Tightening torque max. Nm
2
S1=Clamping travel
0,76
A
3,8
Accessories KIPP
K1969.0410
Accessories NLM
04521-10-0410
H
2,8
SW
8
SW1
3

Description

Material
Cam screw carbon steel.
Hex washer brass.
Version
Cam screw tempered to 10.9 and black oxidised.
Note
The minimal height of this fixture clamp enables numerous clamping problems in fixture and equipment construction to be solved. The brass hex washer offers a gentle yet extremely stable and safe clamping of workpieces. By using several fixture clamps entire pallets can be set-up.

Clockwise rotation is recommended for clamping. The hex socket on the screw should be on the right after tightening. (Screw in the cam screw as far as it will go, then turn it back one turn).

”A” = distance from workpiece to screw centre (cam screw).
On request
Replacement screw 04521-10
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought