Prism Support
grey cast iron
- For setting up fixtures
- Ideal for holding round components
Sales unit
228,50 €
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Designation
Prism Support
Body material
grey cast iron
B=Width
70
H=Height
50
L=Length
200
B1
50
D max.
58
H1
26
H2
95
L
200
S
3
Description
Material
GJL 250 annealed or EN AW-7075.
Note
The length L is cut by saw and is always supplied overlong.
Drawing reference
machined faces: ±0.25 mm
length tolerance:
≤200 mm: +3/+10
>200 mm ≤590 mm: +8/+15
≥600 mm: +20/+50
length tolerance:
≤200 mm: +3/+10
>200 mm ≤590 mm: +8/+15
≥600 mm: +20/+50
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.