Dowel Pin
internal thread
tool steel
surface hardened
- For connecting and positioning workpieces one under the other
- Hardened and ground
- Easily removable
Sales unit
€1.10
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Designation
Dowel Pin
Version 1
internal thread
ISO standard
8735
Body material
tool steel
Body surface finish
surface hardened
D1=Thread
M04
D=Diameter
6
L=Length
18
L1 ca.
0,8
L2 ca.
2,1
T
6
Description
Material
Tool steel 1.2067
Version
Case hardened, hardness 60 ±2 HRC.
Annealed, ground and lapped.
Annealed, ground and lapped.
Note
Tapped cylindrical pins are chiefly used in blind holes. The milled flat prevents air compression in blind holes. The tapping makes it possible to use the extractor 03328.
Drawing reference
1) ground flat
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.