Hinge
lift-off
thermoplastic
black
- Connect two fixed components flexibly to each other
- Axis, stainless steel
- Application sectors: machine construction, furniture construction, doors, hatches, hoods
- Can be screwed onto all panel elements
- On request: with guide tabs for slots on aluminium profiles
Sales unit
3,96 €
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Designation
Hinge
Version 1
lift-off
Version 2
right
Product type
hinge lift-off
Body material
thermoplastic
Component material
stainless steel
Body colour
black
A1=Hole spacing left
15
A2=Hole spacing right
15
A3=Wing length left
26
A4=Wing length right
26
A=Length
52
B=Width
48
B2
28
D1
6,6
D2
6
D3
14
F1 (N)
625
F2 (N)
425
Fastening type
fastening holes
H
9
PL ALUPROFIL ZUBEHÖR
TRUE
Description
Material
Fibreglass reinforced thermoplastic.
Hinge pin stainless steel.
Hinge pin stainless steel.
Version
Hinge black. Pin bright.
Note
All hinges can be supplied on request with guide tabs for the slots of aluminium profiles (slots 6, 8 and 10). They facilitate assembly, secure the hinge against rotation and make it harder wearing.
The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.