EN
Choose your language
Designation
Belt Tension Meter

Description

Note
The tension meter is used to perform a pre-tension test on commercially available belt systems quickly and easily by means of frequency measurement.
Fully electronic and equipped with state-of-the-art microprocessor technology, the meter enables precise adjustment of all V, toothed and flat belts that have to be tensioned in the range from 10 to 600 Hz.
Technical Data
- Measuring range: 10–600 Hz
- Measurement accuracy: 10–400 Hz ± 1% / >400 Hz ± 2%
- Resolution: 10–99.9 Hz: 0.1 Hz / >100 Hz: 1 Hz
- Measurement method: contact-free (acoustic with electronic interference noise suppression)
- Power supply: 2 x 1.5 V Micro (AAA cells)
- Operating time: >48 h permanent measurement (depending on the quality of the batteries used). Automatic shut down after 2 minutes of non-use
- Current consumption: max. 12 mA
- Indicator: - dual-row LCD, 2 x 8 characters
Attention
- The measurement must never be performed while the drive is running
- The meter is not permitted or certified for use in potentially explosive areas.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought