Spur Gear
straight
stainless steel
bright
- Application sectors: machine construction, plant construction, material handling, robotics
- Drill hole can be machined afterward
- Corrosion-resistant
Sales unit
126,94 €
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Designation
Spur Gear
Form
A
Version 1
straight
Body material
stainless steel
Body surface finish
bright
B=Width
40
D1=Pitch circle diameter
80
D2=max.
16
N=No. of teeth
20
D
88
D3
60
Form definition
with hub
L
60
Module
4
Description
Material
Stainless steel 1.4305.
Version
Milled toothing, straight teeth.
Engagement angle 20°, bright.
Engagement angle 20°, bright.
Note
The spur gears have a centre bore or pilot hole (this can vary due to manufacturing methods). For this reason, the dimension D2 max. given in the table is the maximum diameter of the bore with which the spur gears are supplied. This pilot/centre bore can be amended by the customer to produce a reamed bore, reamed bore with keyway or a tapped hole. Alternatively, customers can also use bushes to reduce the bore diameter.
Drawing reference
Form A: with hub
Form B: without hub
Form B: without hub
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.