Precision Guide Shaft
fastening hole
steel
hardened and ground
- Inductively surface hardened
- Surface provides high wear resistance
- Hole pattern suitable for shaft supports 21565
Sales unit
€58.90
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Designation
Precision Guide Shaft
Version 1
fastening hole
Body material
steel
Body surface finish
hardened and ground
Steel code
1.1213
D=Diameter
30H6
For=Fastening screw
M10
HRC=Surface hardness HRC
62 ±2
L=Length
600
T3=Hardening depth max.
2
E1
150
L max.
4000
M
M10
Description
Material
Steel 1.1213.
Stainless steel 1.4034.
Stainless steel 1.4112.
Version
Steel, ground.
Steel, ground and hard-chromed, chrome coating 5 - 10 µm.
Stainless steel, ground.
The precision steel shafts are generally inductively surface hardened.
Steel, ground and hard-chromed, chrome coating 5 - 10 µm.
Stainless steel, ground.
The precision steel shafts are generally inductively surface hardened.
Note
The surface value obtained during the inductive hardening process guarantees high surface wear resistance.
Suitable for shaft supports 21565.
Suitable for shaft supports 21565.
On request
Lengths up to a max. 4000 mm.
Drawing reference
1) chamfered
Accessory
Shaft supports 21565.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.