Linear Ball Bearing
with flange
steel
- Ready to install
- Linear ball bearing with double-sided seal
- Precise guide with high load rating
Sales unit
25,56 €
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Designation
Linear Ball Bearing
Version 1
with flange
Body material
steel
Component material
steel
D1=Shaft diameter
26
D2=Flange diameter
46
D=Internal diameter
16
L=Length
36
T1=Dynamic load ratings N
578
T2=Static load ratings N
892
B
35
D3
36
D4
4,5
D5
7,5
L1
6
T
4,1
Description
Material
Housing steel.
Cage plastic.
Balls steel.
Cage plastic.
Balls steel.
Note
The linear ball bearings correspond to series 3 of ISO 10285. With double-sided seal. The linear ball bearings have a plastic cage which results in quiet and outstanding running properties. With flange for direct mounting on the housing.
Recommended tolerances:
Shaft: h6
Housing: H7
Linear ball bearings with double-sided seal should be greased before installation.
The specified load ratings apply with the use of hardened and ground shafts.
Recommended tolerances:
Shaft: h6
Housing: H7
Linear ball bearings with double-sided seal should be greased before installation.
The specified load ratings apply with the use of hardened and ground shafts.
Temperature range
-20 °C to +80 °C.
Accessory
Precision guide shafts 21595.
Fastening screws 07160.
Fastening screws 07160.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.