- Lifetime-lubricated roller bearing
- Patented stripper technology (system is lubricated while in motion)
- Play-free or adjustable to the required preload
- Extremely quiet
- High traversing speeds
Description
Material
Race body die-cast aluminium.
End pieces polyester.
Wipers modified polyamide.
longitudinal seals rubber.
Rollers steel 1.3505.
End pieces polyester.
Wipers modified polyamide.
longitudinal seals rubber.
Rollers steel 1.3505.
Version
Runner body nickel-plated.
Note
Roller carriage with lifetime lubricated ball bearings and patented wiper technology which lubricates the system while in motion.
A simple adjustment of the middle roller makes the roller carriage play-free or sets the desired preload in the rail.
High traverse speeds of up to 7 m/s and extremely quiet (faster and quieter than systems with recycling ball bearings).
Application temperature -30 °C to +120 °C.
A simple adjustment of the middle roller makes the roller carriage play-free or sets the desired preload in the rail.
High traverse speeds of up to 7 m/s and extremely quiet (faster and quieter than systems with recycling ball bearings).
Application temperature -30 °C to +120 °C.
On request
Roller carriages with 4 or 5 rollers.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.