Clamping Element
for guide rails
steel
- Symmetrical force distribution
- Suitable for static clamping tasks
Sales unit
148,47 €
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Designation
Clamping Element
Size
45
Version 1
for guide rails
Body material
steel
B=Width
45
F1=Retaining force (N)
2000
M=Tightening torque (Nm)
15
A
26
A1
26
A2
58
A3
53,5
A4
26,5
A5
80
B1
120
H1
60
H2
18
H3
44
L3
44
M
M10
S
10
T
14
Description
Material
Housing steel. From size 55 aluminium.
Clamping lever plastic, threaded spindle grade 12.9.
Clamping lever plastic, threaded spindle grade 12.9.
Version
Housing nickel-plated. From size 55 anodised.
Clamping lever spindle black oxidised.
Clamping lever spindle black oxidised.
Note
Manually operated clamping elements for static clamping tasks. Manual clamping process using the freely adjustable clamping lever. The floating clamp ensure symmetrical application of force onto the rail. Up to 50,000 static clamping cycles (B10d value).
In general, a friction connection is created between the clamping element and the the linear guide on the open faces of the profile guide rail so that the ball guide tracks are not damaged.
The retaining force is tested on an oil smeared profile guide rail.
An adapter plate, dependent on the type of carriage used, is required for height adjustment.
In general, a friction connection is created between the clamping element and the the linear guide on the open faces of the profile guide rail so that the ball guide tracks are not damaged.
The retaining force is tested on an oil smeared profile guide rail.
An adapter plate, dependent on the type of carriage used, is required for height adjustment.
Temperature range
-10°C to +70°C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.