Material
Plates aluminium.
Rollers ball-bearing steel.
Sealings NBR.
Rollers ball-bearing steel.
Sealings NBR.
Version
Plates bright and anodised.
Show more
Show less
Description
Material
Plates aluminium.
Rollers ball-bearing steel.
Sealings NBR.
Rollers ball-bearing steel.
Sealings NBR.
Version
Plates bright and anodised.
Note
Roller carriage for straight linear guide rails.
Other items that match this system:
Straight linear guide rails 21355.
Other items that match this system:
Straight linear guide rails 21355.
Technical Data
Max. acceleration: 50 m/s².
Max. traversing speed: 5 m/s.
Max. traversing speed: 5 m/s.
Temperature range
-10°C to +70°C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.