Concentricity Gauge
- Suitable for measuring concentricity, run-out and perpendicularity
- Test range from 5 to 80 mm
- Robust design due to granite base
- Dial gauge can be positioned arbitrarily above the highly mobile slide
- A swivel contact roller simplifies positioning of the workpiece
Sales unit
€4,243.93
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Designation
Concentricity Gauge
Description
Note
Gauge unit suitable for measuring concentricity, run-out and perpendicularity.
The robust design allows the unit to be used in the workshop and metrology room. A swivel contact roller simplifies positioning of the workpiece. The light sliding guides allow the dial gauges to be placed anywhere.
The robust design allows the unit to be used in the workshop and metrology room. A swivel contact roller simplifies positioning of the workpiece. The light sliding guides allow the dial gauges to be placed anywhere.
Technical Data
Inspection range Ø 5 mm to Ø 80 mm
Roller spacing min. 29 mm, max. 89 mm.
Carriage travel max. 100 mm.
Contact roller thrust is adjustable.
Gear driven rollers.
Roller precision: parallelism and coaxialism of both rollers max. 2 µm.
Base plate granite:
300 mm x 130 mm x 25 mm
Roller spacing min. 29 mm, max. 89 mm.
Carriage travel max. 100 mm.
Contact roller thrust is adjustable.
Gear driven rollers.
Roller precision: parallelism and coaxialism of both rollers max. 2 µm.
Base plate granite:
300 mm x 130 mm x 25 mm
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.