Magnet
shallow pot magnet
NdFeB
- Protection for sensitive surfaces
- Temperature range up to 60 °C
- Shielded system
Sales unit
€7.79
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Designation
Magnet
Version 1
shallow pot magnet
Version 2
round
Body material
NdFeB
Component material
rubber
Component colour
black
D2=Thread
M04
D=Outside diameter
18
F5=Adhesive force N
37
H1=Total height
11,5
H=Height
6
T=Thread depth
6
Tmax=Temperature* max. °C
60
D1
8
Fastening type
internal thread
Hazardous goods class
danger goods class 9
UN No.
2807
Description
Material
Housing, steel.
Magnetic core NdFeB (neodym).
Protective rubber jacket, synthetic rubber.
Magnetic core NdFeB (neodym).
Protective rubber jacket, synthetic rubber.
Version
Housing, electro zinc-plated.
Black protective rubber jacket.
Black protective rubber jacket.
Note
Shallow pot magnets with tapped pin, shielded system. With rubber protective jacket for protecting sensitive surfaces. The coefficient of friction is increased by the rubber jacket so that high lateral friction is achieved.
Temperature range
max. 60°C.
Drawing reference
1) magnetic face
2) magnet
3) rubber
2) magnet
3) rubber
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.