Magnet
round
NdFeB
- Flexible, easy to remove, non-positive fasteners
- Application sectors: machine and plant construction
- Temperature range up to 150 °C
- Assembly: press in, screw in or glue
- Shielded system
Sales unit
5,44 €
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Designation
Magnet
Version 1
round
Version 2
with machinable magnetic face
Body material
NdFeB
Component surface finish
ground
D=Outside diameter
8
F5=Adhesive force N
22
H=Height
20
S2=Distance from iron walls
1,5
SYS=System
shielded
Tmax=Temperature* max. °C
150
Fastening type
without
H1
10
H2
3
Hazardous goods class
danger goods class 9
Magnetic force N at B max.
29
UN No.
2807
Description
Material
Housing brass.
Magnetic core NdFeB (neodymium).
Magnetic core NdFeB (neodymium).
Note
Smooth design, shielded system. Under no circumstances may Neodym magnets be pressed directly into iron, loss of attractive force due to magnetic short circuits occurs. Diameter “D” ground to an h6 tolerance.
These magnets can be shortened by the dimensions “H1” and “H2”.
These magnets can be shortened by the dimensions “H1” and “H2”.
Temperature range
max. 150°C.
Assembly
The magnets can be mounted by press-fit, screwing-in or gluing.
Drawing reference
1) magnetic face
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.