Cap Nut
stainless steel A4
polished
- Particularly suitable for the hygienic sector
- High-gloss polished surface (Ra 0.8 µm) ensures easy cleaning
- Material: stainless steel 1.4404, very good corrosion resistance
Sales unit
3,79 €
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Designation
Cap Nut
Product type
nut
Body material
stainless steel A4
Body surface finish
polished
Steel code
1.4404
D=Thread
M06
G=thread / for thread
M06
SW=Key width
10
B
0,8
C
1
D1
12
Fastening type
hex head
H
9
PL NOVOnox hygienic
TRUE
Packaging type
packaged individually
R1
16
T
6
W
30
Description
Material
Stainless steel 1.4404.
Version
Polished.
Note
The surface of the cap nut is polished and, with regard to design optimised for the use in hygienic environments. The top of the nut is spherical and the collar has a conical formed top face. The nut has been designed as a low version so as to keep troublesome corners as few as possible. Due to the extremely high quality surface finish of much less than Ra 0.8 µm, hardly any dirt particles adhere to the surface.
On request
Inch threads, high versions.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.