Recessed Handle
fold-down
stainless steel
electropolished
- Retaining element to open and close lids, panels and hoods
- Application fields: machine and plant construction, toolmaking, foodstuff industry, rehabilitation and medical technology
- Low installation depth
- For base and mounting plates, drawers
- Swivels back automatically
Sales unit
€68.24
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Designation
Recessed Handle
Version 1
fold-down
Version 2
screw on
Body material
stainless steel
Body surface finish
electropolished
Steel code
1.4301
D=Bore diameter
4,5
F=Load capacity (N)
200
H=Height
93
L1=Length
132
L=Installed length
115
A1
118±0,2
B
51
B2
79
H1
79±0,2
H2
72
H3
10,5
H4
67
H5
10
H6
13
L2
109
T
12
T1
1,5
Description
Material
Stainless steel 1.4301.
Version
High-gloss electropolished.
Note
Stainless steel retractable grips with marginal installation depth. For base and mounting plates or drawers. With return spring. The grip automatically swivels back into its resting position after use.
Drawing reference
1) for countersunk screws M4
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.