Pull Handle
polyamide
traffic red RAL 3020
- Retaining element to open and close lids, panels and hoods
- Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology
- Fastened using a cap screw or hexagon nut
- Mounted: from the front or rear
Sales unit
3,74 €
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Designation
Pull Handle
Body material
polyamide
Body colour
traffic red RAL 3020
A=Hole spacing
94
D=Fastening hole
6,6
F=Load capacity (N)
1000
L=Length
109
B
21
C
8
H
36
L1
76
SW
10
T
13
T1
6
Description
Material
Glass-bead reinforced thermoplastic PA (polyamide) or fiberglass reinforced PP (polypropylene).
Version
Black grey
Note
The fastening hole is designed to accept the head of a cap or hexagon head screw or a hexagon nut.
Assembly
From the front or rear.
On request
Other colours.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.