Toggle Clamp
horizontal
steel
- Toggle clamps and power clamps are used in assembly and workholding fixtures
- Application sectors: machine construction, welding technology, metal processing, woodworking, plastics industry
- Self-locking prevents the clamping arm opening autonomously.
Sales unit
103,35 €
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Designation
Toggle Clamp
Version 1
horizontal
Version 2
large version
Body material
steel
For=Plastic handles
05200-140
M=Clamping spindle
M16X140
A
102
B
55
D1
12,5
F (kN)
6
H max.
425
H min.
173
H1
110,5
H2
35
H4
27
L
325
L1 max.
205
L1 min.
55
L2
85
L3
132
L4
15
L6
225
S
30
S1
5
Description
Material
Steel plate DD11 1.0332.
Version
Steel parts electro zinc-plated.
Hinge pins tempered.
Plastic handle oil-resistant.
Hinge pins tempered.
Plastic handle oil-resistant.
Note
See 05200 – 05280 for accessories.
Drawing reference
1) plastic grip 05200
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.