Centring Clamp
steel
black oxidised
- Workpiece clamping with positive down force
- Centring and clamping in a workpiece borehole
- Long travel
Sales unit
67,78 €
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Designation
Centring Clamp
Thread type
internal thread
Body material
steel
Component material
high carbon steel
Body surface finish
black oxidised
Component surface finish
black oxidised
D1=Thread
M06
D=Diameter min.
12
D=Max. diameter
15
F3=Retaining force max. kN
1,5
M=Tightening torque max. Nm
2,2
R=Application
machined
Clamping type
internal clamping
D2
12
D3
11,4
H max.
27,5
H min.
22
L min.
4,8
L2
4
SW
9
SW1
2,5
Description
Material
Body steel.
Bushes carbon steel.
Bushes carbon steel.
Version
Black oxidised.
Note
These centring clamps enable workpieces to be centred on and lightly clamped in a bore. The clamps have a wide expansion range. The series covers a bore range of Ø12 to Ø30 mm. To increase the centring accuracy the clamps with internal thread have a centring spigot (D2) for a locating hole. The centring accuracy is ±0.2 mm.
Centring clamps with internal threads fit on M6 grid systems (see illustration).
Centring clamps with internal threads fit on M6 grid systems (see illustration).
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.