EN
Choose your language
Designation
Cable gland
Version 1
with standard thread length
Body material
stainless steel
D1=For diameter
14-20
D=Thread
M32X1,5
L=Thread length
8
MA=Max. tightening torque SW1
12
MA=Max. tightening torque SW2
12
H max.
38
SW1
34
SW2
34

Description

Material

Stainless steel 1.4305.

Lamellar insert polyamide (PA6).

Seal ring CR / NBR.

O-ring NBR.

Version
Bright.
Note
Cable glands with DIN EN 60423 metric threads. Sealing and tension relief are provided by internal lamellae and a seal ring.

Rated IP68 (5 bar - 30 min).

Cable glands are used to route permanently laid cables and lines in housings, distributors and junction boxes.

Discolouration may occur on the contact face of cable glands with flat seals. This does not impair the function of the component and is not visible when installed.
Temperature range
Static: -40 °C to +100 °C.
Dynamic: -20 °C to +100 °C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought