Angle plate
aluminium
- Base element for system construction
- With reinforcing ribs
- Machined clamping surfaces
Sales unit
5 591,05 €
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Designation
Angle plate
Body material
aluminium
B=Width
270
H=Height
450
L=Length
410
L1
245
S
30
X
15
Description
Material
Aluminium (Rm 330 N/mm², 110 HB).
Drawing reference
machined faces: +0.2 mm/ +0.5 mm
unmachined faces: ±2 mm
unmachined faces: ±2 mm
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.