EN
Choose your language
Designation
Connecting Set
Version 1
central
T=Profile 30
22
A
18
D
7,1
D2
11
H
20
H1
15,5
H2
8
L
33
L1
4,8
PL ALUPROFIL ZUBEHÖR
TRUE
SW
4
Slot width
8
Type
Type
B

Description

Material
Steel.
Version
Electro zinc-plated.
Note
The connecting sets are used to connect two aluminium profiles at right angles. They allow free position of the profiles. The profile slots positioned at right-angles to each other remain free. Panel elements can be positioned in the profile slots without additional machining.

Due to the reduced clamping force and omitted rotation locks, these connecting sets should only be used in combination with panel elements and lightly loaded constructions.

Low workload. To assemble a hole must be drilled into one of the profiles. The D2 hole can also be drilled through.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought